Global G1H hose is recommended for high-temperature, medium-pressure hydraulic oil line applications. Compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids and phosphate esters.
| Part # | 70757 / 8G1H XREEL |
|---|---|
| Product # | 46572177 |
| Description: | 70757 8G1HXREEL GATR |
| UPC | 5414465838767 |
| Dynamic WP (Max.psi) (1) | 2000 |
| Continuous Operating Temperature Range | -40°F to +275°F |
| Minimum Bend Radius (in) | 3.5 |
| Minimum Bend Radius (mm) | 90 |
| Min. Burst Pressure (psi) | 8000 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 0.8 |
| Hose Outside Diameter (mm) | 20.3 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| Working Pressure (psi) | 2000 |
| Length (m) | 101 |
| Outside Diameter (in) | 0.8 |
| Outside Diameter (mm) | 20.3 |
| Use | Wire Braid |
|---|
| Color | Black |
|---|---|
| Reinforcement | 1-braid, wire |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | CSM - Type M |
| Standard Industry Specification | SAE 100R1 AT |
|---|---|
| Meets These Agency Specifications | DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
| Notes | 100R1 Type AT 2003 Revision. Meets MSHA 2G. |
|---|---|
| Recommended For | High-temperature medium-pressure hydraulic oil lines. Meets or exceeds requirements of SAE 100R1 Type AT. |
| Customer Pack | 330 |
|---|---|
| Weight (lbs.) | 0.3 |
| Packaging | F |