Global G1 hose is recommended for medium-pressure hydraulic lines and is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.
| Part # | 70279 / 32G1 XCTN |
|---|---|
| Product # | 46572490 |
| Description: | 70279 32G1XCTN |
| UPC | 5412571970180 |
| Dynamic WP (Max.psi) (1) | 600 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 12.4 |
| Minimum Bend Radius (mm) | 315 |
| Min. Burst Pressure (psi) | 2400 |
| Hose Inside Diameter (in). | 2 |
| Hose Inside Diameter (mm) | 50.8 |
| Hose Outside Diameter (in) | 2.51 |
| Hose Outside Diameter (mm) | 63.8 |
| Inside Diameter (in) | 2 |
| Inside Diameter (mm) | 50.8 |
| Working Pressure (psi) | 600 |
| Length (m) | 37 |
| Outside Diameter (in) | 2.51 |
| Outside Diameter (mm) | 63.8 |
| Use | Wire Braid |
|---|
| Color | Black |
|---|---|
| Reinforcement | 1-braid, wire |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Nitrile/PVC - Type C2 |
| Standard Industry Specification | EN 853 1SN, ISO 1436 1SN R1, SAE 100R1 S |
|---|---|
| Meets These Agency Specifications | AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DIN - Deutsch Industry Norm; International, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
| Notes | 1436 1SN R1853 1SN. 100R1. Meets MSHA 2G. |
|---|---|
| Recommended For | Medium-pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1, ISO 1436 1SNR1 and EN 853 1SN. |
| Customer Pack | 120 |
|---|---|
| Weight (lbs.) | 1.48 |
| Packaging | A |