Global G1 hose is recommended for medium-pressure hydraulic lines and is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.
| Part # | 70271 / 20G1 XCTN |
|---|---|
| Product # | 46570646 |
| Description | 70271 20G1XCTN |
| UPC | 072053211559 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 16 |
| Minimum Bend Radius (mm) | 406.4 |
| Min. Burst Pressure (psi) | 925 |
| Hose Inside Diameter (in). | 1.25 |
| Hose Inside Diameter (mm) | 31.8 |
| Hose Outside Diameter (in) | 1.71 |
| Hose Outside Diameter (mm) | 43.4 |
| Inside Diameter (in) | 1.25 |
| Inside Diameter (mm) | 31.8 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 925 |
| Length (m) | 37 |
| Outside Diameter (in) | 1.71 |
| Outside Diameter (mm) | 43.4 |
| Coupling Recommendation | Field Attachable Type T Couplings [G27 Series]; GlobalSpiral™ Couplings [G20 Series]; MegaCrimp® Couplings [G25 Series]; Stainless Steel Braid Couplings [G17 Series] |
|---|---|
| Use | Wire Braid |
| Color | Black |
|---|---|
| Cover | Nitrile/PVC - Type C2. Black |
| Reinforcement | 1-braid, wire |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Nitrile/PVC - Type C2 |
| Construction: Reinforcement | 1-braid, wire |
| Construction: Tube | Nitrile - Type C |
| Standard Industry Specification | EN 853 1SN, ISO 1436 1SN R1, SAE 100R1 S |
|---|---|
| Meets These Agency Specifications | AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DIN - Deutsch Industry Norm; International, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
| Notes | 1436 1SN R1853 1SN. 100R1. Meets MSHA 2G. |
|---|---|
| Recommended For | Medium-pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1, ISO 1436 1SNR1 and EN 853 1SN. |
| Customer Pack | 120 |
|---|---|
| Weight (lbs.) | 0.85 |
| Packaging | A |