Gates® PRO™ Series CR1 variable pressure hydraulic hoses deliver performance and reliability in a one-wire construction. Engineered for less demanding hydraulic applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and EN industry specifications. Qualified with Gates® PRO™ Series and MegaCrimp™ Couplings.
Part # | 12CR1 XREEL |
---|---|
Product # | 46578839 |
Description | 12CR1XREEL |
UPC | 770075690597 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 9.5 |
Minimum Bend Radius (mm) | 241.3 |
Min. Burst Pressure (psi) | 1525 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.07 |
Hose Outside Diameter (mm) | 27.2 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 1525 |
Length (m) | 67 |
Outside Diameter (in) | 1.07 |
Outside Diameter (mm) | 27.2 |
Coupling Recommendation | Pro Series Couplings; MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | Modified SBR. Black |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Modified SBR |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 853 1SN, SAE 100R1 |
---|---|
Meets These Agency Specifications | EN - European Norm, SAE - Society of Automotive Engineers |
Notes | 853 1SN. 100R1 |
---|---|
Recommended For | Medium-pressure hydraulics with low flexure/non-severe requiring the SAE 100R1 or EN853 1SN specification for dimensions and performance. |
Customer Pack | 220 |
---|---|
Weight (lbs.) | 0.37 |
Packaging | F |