Gates® PRO™ Series CR1 variable pressure hydraulic hoses deliver performance and reliability in a one-wire construction. Engineered for less demanding hydraulic applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and EN industry specifications. Qualified with Gates® PRO™ Series and MegaCrimp™ Couplings.
| Part # | 6CR1 XBALE |
|---|---|
| Product # | 46578834 |
| Description | 6CR1XBALE |
| UPC | 770075690559 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 5 |
| Minimum Bend Radius (mm) | 127 |
| Min. Burst Pressure (psi) | 2600 |
| Hose Inside Diameter (in). | 0.375 |
| Hose Inside Diameter (mm) | 9.5 |
| Hose Outside Diameter (in) | 0.66 |
| Hose Outside Diameter (mm) | 16.8 |
| Inside Diameter (in) | 0.375 |
| Inside Diameter (mm) | 9.5 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 2600 |
| Length (m) | 1158 |
| Outside Diameter (in) | 0.66 |
| Outside Diameter (mm) | 16.8 |
| Coupling Recommendation | Pro Series Couplings; MegaCrimp® Couplings [G25 Series] |
|---|
| Color | Black |
|---|---|
| Cover | Modified SBR. Black |
| Reinforcement | 1-braid, wire |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Modified SBR |
| Construction: Reinforcement | 1-braid, wire |
| Construction: Tube | Nitrile - Type C |
| Standard Industry Specification | EN 853 1SN, SAE 100R1 |
|---|---|
| Meets These Agency Specifications | EN - European Norm, SAE - Society of Automotive Engineers |
| Notes | 853 1SN. 100R1 |
|---|---|
| Recommended For | Medium-pressure hydraulics with low flexure/non-severe requiring the SAE 100R1 or EN853 1SN specification for dimensions and performance. |
| Customer Pack | 3800 |
|---|---|
| Weight (lbs.) | 0.23 |
| Packaging | R |