Gates® PRO™ Series CR2 variable pressure hydraulic hoses deliver performance and reliability in a two-wire construction. Engineered for less demanding hydraulic applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and EN industry specifications. Qualified with Gates® PRO™ Series and MegaCrimp™ Couplings. Recommended for medium pressure hydraulic with low flexure/non-flexure applications.
Part # | 10CR2 XBALE |
---|---|
Product # | 46578850 |
Description | 10CR2XBALE |
UPC | 770075690719 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203.2 |
Min. Burst Pressure (psi) | 3625 |
Hose Inside Diameter (in). | 0.625 |
Hose Inside Diameter (mm) | 15.9 |
Hose Outside Diameter (in) | 0.98 |
Hose Outside Diameter (mm) | 24.9 |
Inside Diameter (in) | 0.625 |
Inside Diameter (mm) | 15.9 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 3625 |
Length (m) | 549 |
Outside Diameter (in) | 0.98 |
Outside Diameter (mm) | 24.9 |
Coupling Recommendation | Pro Series Couplings; MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | Modified SBR. Black |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Modified SBR |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 853 2SN, SAE 100R2 |
---|---|
Meets These Agency Specifications | EN - European Norm, SAE - Society of Automotive Engineers |
Notes | 853 2SN. 100R2 |
---|---|
Recommended For | High-pressure hydraulics with low flexure/non-severe applications requiring the SAE 100R2 or EN853 2SN specification for dimensions and performance. |
Customer Pack | 1800 |
---|---|
Weight (lbs.) | 0.47 |
Packaging | R |