MXT™ was designed to address our customers’ evolving application challenges. Using materials science and process innovation, combined with a patent-pending construction, Gates now offers a new hydraulic solution that is lighter, stronger and more flexible. Made with high-performance reinforcement and high quality, abrasion-resistant rubber, MXT™ is a universally applicable premium product offering performance above industry standards.
| Part # | 70338 / 10MXTXBALE |
|---|---|
| Product # | 46579665 |
| Description: | 70338 10MXTXBALE |
| Minimum Bend Radius (in) | 3 |
| Minimum Bend Radius (mm) | 76.2 |
| Min. Burst Pressure (psi) | 14500 |
| Inside Diameter (in) | 0.625 |
| Inside Diameter (mm) | 15.9 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Max. Working Pressure | 3625 |
| Max. Working Pressure (Bar) | 249.9 |
| Working Pressure (psi) | 3625 |
| Outside Diameter (in) | 0.95 |
| Outside Diameter (mm) | 24.1 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; Stainless Steel Braid Couplings [G17 Series] |
|---|
| Color | Black |
|---|---|
| Cover | Nitrile, PVC Synthetic Rubber. Black |
| Reinforcement | 10MXT XBALE |
| Tube | Nitrile; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Nitrile, PVC Synthetic Rubber |
| Construction: Reinforcement | High-tensile steel wire braid |
| Construction: Tube | Nitrile |
| Weight (lbs.) |
|---|