MXT™ was designed to address our customers’ evolving application challenges. Using materials science and process innovation, combined with a patent-pending construction, Gates now offers a new hydraulic solution that is lighter, stronger and more flexible. Made with high-performance reinforcement and high quality, abrasion-resistant rubber, MXT™ is a universally applicable premium product offering performance above industry standards.
| Part # | 70471 / 70327 |
|---|---|
| Product # | 46579666 |
| Description: | 70327 12MXTXREEL |
| UPC | 770075761983 |
| Minimum Bend Radius (in) | 4.75 |
| Minimum Bend Radius (mm) | 120.7 |
| Min. Burst Pressure (psi) | 12500 |
| Hose Inside Diameter (in) | 1.08 |
| Hose Inside Diameter (mm) | 27.4 |
| Inside Diameter (in) | 0.75 |
| Inside Diameter (mm) | 19.1 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Max. Working Pressure | 3125 |
| Max. Working Pressure (Bar) | 215.5 |
| Working Pressure (psi) | 3125 |
| Length (m) | 67 |
| Outside Diameter (in) | 1.08 |
| Outside Diameter (mm) | 27.4 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; Stainless Steel Braid Couplings [G17 Series] |
|---|
| Color | Black |
|---|---|
| Cover | Nitrile, PVC Synthetic Rubber. Black |
| Reinforcement | 12MXT XREEL |
| Tube | Nitrile; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Black, oil, abrasion and weather resistant, synthetic rubber (Nitrile), with color coded layline. See Hose Stock Characteristics. |
| Construction: Reinforcement | Patent-Pending, Gates-Engineered, high-tensile steel wire braid reinforcement. |
| Construction: Tube | Black, oil resistant, synthetic rubber (Nitrile). See Hose Stock Characteristics. |
| Standard Industry Specification | SAE 100R16 SAE J1754 class B cool-down (with MegaCrimp Couplings) |
|---|
| Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". Tested to Industry Leading 600,000 impulse cycles. |
|---|---|
| Recommended For | High-pressure hydraulic oil lines. Meets SAE 100R16 dimensions and performance. Meets SAE 100R17 (6, 8, 10, and 12) dimension and performance. Meets SAE 100R2 performance. Meets SAE 100R19 (6 and 8) performance. MXT hose has smaller exterior dimensions, lower force to bend and significantly tighter bend radius than all SAE specs listed above. MXT with MegaCrimp couplings passes SAE J1754 class B cool-down requirements. |
| Customer Pack | 220 |
|---|---|
| Weight (lbs.) | 0.31 |