MXT-XTP has all the same features as MXT, but with the addition of the XtraTuff™ Plus cover that offers 25X the abrasion resistance of standard covers, as well as enhanced ozone resistance. MXT-XTP was designed to address our customers’ evolving application challenges. Using materials science and process innovation, combined with a patent-pending construction, Gates offers a hydraulic solution that is lighter, stronger, and more flexible.
Part # | 70447 / 70553 |
---|---|
Product # | 46560276 |
Description | 70553 10MXT-XTPXBALE |
UPC | 770075821540 |
Minimum Bend Radius (in) | 3.9 |
Minimum Bend Radius (mm) | 100 |
Min. Burst Pressure (psi) | 15400 |
Inside Diameter (in) | 0.625 |
Inside Diameter (mm) | 15.9 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Max. Working Pressure | 3625 |
Max. Working Pressure (Bar) | 249.9 |
Outside Diameter (in) | 0.945 |
Outside Diameter (mm) | 24 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; Stainless Steel Braid Couplings [G17 Series] |
---|
Color | Black |
---|---|
Cover | Nitrile, PVC Synthetic Rubber. Black |
Reinforcement | 10MXT-XTP XBALE |
Tube | Nitrile; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Weight (lbs.) | 541.45 |
---|---|
Packaging | R |