MXT-XTP has all the same features as MXT, but with the addition of the XtraTuff™ Plus cover that offers 25X the abrasion resistance of standard covers, as well as enhanced ozone resistance. MXT-XTP was designed to address our customers’ evolving application challenges. Using materials science and process innovation, combined with a patent-pending construction, Gates offers a hydraulic solution that is lighter, stronger, and more flexible.
| Part # | 70443 / 70552 |
|---|---|
| Product # | 46560275 |
| Description: | 70552 8MXT-XTPXBALE |
| UPC | 770075821533 |
| Minimum Bend Radius (in) | 2.8 |
| Minimum Bend Radius (mm) | 70 |
| Min. Burst Pressure (psi) | 16000 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Max. Working Pressure | 4000 |
| Max. Working Pressure (Bar) | 275.8 |
| Outside Diameter (in) | 0.795 |
| Outside Diameter (mm) | 20.2 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; Stainless Steel Braid Couplings [G17 Series] |
|---|
| Color | Black |
|---|---|
| Cover | Nitrile, PVC Synthetic Rubber. Black |
| Reinforcement | 8MXT-XTP XBALE |
| Tube | Nitrile; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Weight (lbs.) | 773.0 |
|---|---|
| Packaging | R |