MXT-XTP has all the same features as MXT, but with the addition of the XtraTuff™ Plus cover that offers 25X the abrasion resistance of standard covers, as well as enhanced ozone resistance. MXT-XTP was designed to address our customers’ evolving application challenges. Using materials science and process innovation, combined with a patent-pending construction, Gates offers a hydraulic solution that is lighter, stronger, and more flexible.
Part # | 70431 / 70431 |
---|---|
Product # | 46560264 |
Description | 70431 4MXT-XTPXREEL |
UPC | 770075829362 |
Minimum Bend Radius (in) | 1.5 |
Minimum Bend Radius (mm) | 38.1 |
Min. Burst Pressure (psi) | 24000 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Max. Working Pressure | 6000 |
Max. Working Pressure (Bar) | 413.7 |
Length (m) | 168 |
Outside Diameter (in) | 0.56 |
Outside Diameter (mm) | 14.2 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; Stainless Steel Braid Couplings [G17 Series] |
---|
Color | Black |
---|---|
Cover | Nitrile, PVC Synthetic Rubber. Black |
Reinforcement | 4MXT-XTP XREEL |
Tube | Nitrile; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Weight (lbs.) | 117.15 |
---|---|
Packaging | F |