RECOMMENDED FOR: Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit). CAUTION: Not recommended for residential, office buildings or as fuel line hose on compressed natural gas vehicles. Contact Denver Product Application (303) 744–5070 for inspection and assembly testing information. Warning: Do not convey LP Gas over +140°F (60°C).
| Part # | 4FM8000 / 1/4XRL FUEL MASTER LPG VAPOR 125 |
|---|---|
| Product # | 32200456 |
| Description: | 1/4XRL FUEL MASTER LPG VAPOR 125 |
| UPC | 72053218251 |
| Includes Switch Port | false |
| Vacuum (In. Hg) | 30 |
| Continuous Operating Temperature Range | -30°F to +150°F |
| Minimum Bend Radius (in) | 3 |
| Minimum Bend Radius (mm) | 76 |
| Min. Burst Pressure (psi) | 625 |
| Hose Inside Diameter (in) | 0.25 |
| Hose Inside Diameter (mm) | 6.4 |
| Hose Outside Diameter (in) | 0.53 |
| Hose Outside Diameter (mm) | 13.5 |
| Max. Working Pressure | 125 |
| Max. Working Pressure (Bar) | 8.6 |
| Working Pressure (psi) | 125 |
| Length (m) | 213.3 |
| Use | Industrial Hose |
|---|
| Color | Black |
|---|---|
| Construction: Cover | Type A (Chloroprene). Black. |
| Construction: Design Factor | 5:1 |
| Construction: Reinforcement | High tensile synthetic textile cord. |
| Construction: Tube | Type C (Nitrile). Black. |
| Standards | Underwriters Laboratories Standard No. 569. (Applies to hose assemblies only). |
|---|
| Recommended For | Flexible connector for conveying low-pressure LPG (vapor only) to many types of farm and industrial heating applications; e.g. space heaters. |
|---|---|
| Caution | This hose should not be used for liquid LPG or in UL approved appliances such as barbecue grills. |
| Customer Pack | 700 |
|---|---|
| Weight (lbs.) | 0.11 |