Gates PCTS swage-style couplings provide a one-piece solution for building assemblies with thermoplastic hose.
| Part # | G51210-0204 / 2PCTS-4FJSX |
|---|---|
| Product # | 733811995 |
| Description: | G51210-0204 2PCTS-4FJSX |
| H1 Stem Hex (in) | 0.5 |
| H1 Stem Hex (mm) | 12.7 |
| H2 Nut Hex (in) | 0.625 |
| H2 Nut Hex (mm) | 15.88 |
| C Cutoff (in) | 1.12 |
| C Cutoff (mm) | 28.44 |
| L Length (in) | 1.732 |
| L Length (mm) | 44 |
| Weight (lbs.) |
|---|
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.