Gates PCTS couplings for thermoplastic hose provide a one piece solution for building assemblies with 1/8" and 3/16" thermoplastic hose.
Part # | G51100-0202X / 2PCTS-2MP XBULK |
---|---|
Product # | 73361198 |
Description | G51100-0202X 2PCTS-2MP XBULK |
UPC | 072053667974 |
H1 Stem Hex (in) | 0.5 |
H1 Stem Hex (mm) | 12.7 |
C Cutoff (in) | 0.74 |
C Cutoff (mm) | 18.79 |
L Length (in) | 1.339 |
L Length (mm) | 34 |
Hose Inside Diameter (in) | 0.126 |
Hose Inside Diameter (mm) | 3.2 |
Inside Diameter (in) | 0.126 |
Inside Diameter (mm) | 3.2 |
C (in) | 0.74 |
L (in) | 1.34 |
Material | Steel |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.03 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.