Recommended for use with petroleum, water based and synthetic hydraulic fluids. Applications include power and telephone mobile equipment (cherry pickers), lubrication lines, blowout preventer control lines, hydraulic lifts and farm and construction machinery. Orange color TH8SNC meets SAE 100R8 non-conductivity requirements and meets or exceeds performance requirements of SAE 100R8 with a significantly tighter bend radius. Multiline available.
Part # | 85421 / 8TH8NC X50FT |
---|---|
Product # | 44671190 |
Description | 85421 8TH8NCX50FT |
UPC | 770075322306 |
Continuous Operating Temperature Range | -65°F to +200°F |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 101.6 |
Min. Burst Pressure (psi) | 3500 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.87 |
Hose Outside Diameter (mm) | 22.1 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -65°F to +200°F (-54°C to +93°C) |
Working Pressure (psi) | 3500 |
Length (m) | 15 |
Outside Diameter (in) | 0.87 |
Outside Diameter (mm) | 22.1 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Thermoplastic |
Color | Orange |
---|---|
Cover | Urethane. Orange. Non-Perforated |
Reinforcement | 2-braid, polyester |
Tube | Seamless Nylon - Type Z; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Urethane |
Construction: Reinforcement | 2-braid, polyester |
Construction: Tube | Seamless Nylon - Type Z |
Standard Industry Specification | SAE 100R8 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Notes | 100R8. Petroleum, Synthetic Oils. Water/Oil, Water-based Fluids to +158°F. |
---|---|
Recommended For | Use with petroleum, water base and synthetic hydraulic fluids. Applications include: power and telephone mobile equipment (cherry pickers), lubrication lines, blowout preventer control lines, hydraulic lifts and farm and construction machinery. TH8NC hose (orange cover) meets SAE 100R8 non-conductivity requirements. TH8NC hose meets or exceeds performance requirements of SAE 100R8 with a significantly tighter bend radius. Multiline available. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 12.8 |
Packaging | N |