TH7NC non-conductive hydraulic hose is recommended for petroleum and synthetic hydraulic fluids. Applications include power and telephone mobile equipment (cherry pickers), lubrication lines, blowout preventer control lines, hydraulic lifts and farm and construction machinery. Orange color TH7NC meets SAE 100R7 non–conductivity requirements and meets or exceeds performance requirements of SAE 100R7 with a significantly tighter bend radius.
Part # | 71072 / 2TH7NC XCTN |
---|---|
Product # | 44671166 |
Description | 71072 2TH7NCXCTN |
UPC | 770075321781 |
Continuous Operating Temperature Range | -65°F to +200°F |
Minimum Bend Radius (in) | 0.5 |
Minimum Bend Radius (mm) | 12.7 |
Min. Burst Pressure (psi) | 3000 |
Hose Inside Diameter (in). | 0.125 |
Hose Inside Diameter (mm) | 3.2 |
Hose Outside Diameter (in) | 0.32 |
Hose Outside Diameter (mm) | 8.1 |
Inside Diameter (in) | 0.125 |
Inside Diameter (mm) | 3.2 |
Temperature Range | -65°F to +200°F (-54°C to +93°C) |
Working Pressure (psi) | 3000 |
Length (m) | 76 |
Outside Diameter (in) | 0.32 |
Outside Diameter (mm) | 8.1 |
Coupling Recommendation | Swage PCTS Couplings [G51 Series] |
---|---|
Use | Thermoplastic |
Color | Orange |
---|---|
Cover | Urethane. Orange. Non-Perforated |
Reinforcement | 1-braid, polyester |
Tube | Seamless Nylon - Type Z; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Urethane |
Construction: Reinforcement | 1-braid, polyester |
Construction: Tube | Seamless Nylon - Type Z |
Standard Industry Specification | SAE 100R7 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Notes | 100R7. Petroleum, Synthetic Oils. Water/Oil, Water-based Fluids to +158°F. |
---|---|
Recommended For | Petroleum and synthetic hydraulic fluids. Applications include: power and telephone mobile equipment (cherry pickers), lubrication lines, blowout preventer control lines, hydraulic lifts and farm and construction machinery. Orange color TH7NC meets SAE 100R7 non-conductivity requirements and meets or exceeds performance requirements of SAE 100R7 with a significantly tighter bend radius. Meets ANSI A92.2 for vehicle mounted aerial devices. |
Customer Pack | 250 |
---|---|
Weight (lbs.) | 0.04 |
Packaging | N |