TH7 Thermoplastic hydraulic hose is recommended for petroleum, water-based and synthetic hydraulic fluids. Applications include mobile equipment, lubrication lines, blowout preventer control lines, farm and construction machinery and high-pressure hydraulic lift applications, especially material handling equipment with mast and pulley systems like forklifts, aerial lifting, hydraulic boom cranes and many others.
| Part # | 71071 / 16TH7 XCTN |
|---|---|
| Product # | 44671196 |
| Description | 71071 16TH7XCTN |
| UPC | 770075321774 |
| Continuous Operating Temperature Range | -65°F to +200°F |
| Minimum Bend Radius (in) | 8 |
| Minimum Bend Radius (mm) | 203.2 |
| Min. Burst Pressure (psi) | 1000 |
| Hose Inside Diameter (in). | 1 |
| Hose Inside Diameter (mm) | 25.4 |
| Hose Outside Diameter (in) | 1.32 |
| Hose Outside Diameter (mm) | 33.5 |
| Inside Diameter (in) | 1 |
| Inside Diameter (mm) | 25.4 |
| Temperature Range | -65°F to +200°F (-54°C to +93°C) |
| Working Pressure (psi) | 1000 |
| Length (m) | 61 |
| Outside Diameter (in) | 1.32 |
| Outside Diameter (mm) | 33.5 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|---|
| Use | Thermoplastic |
| Color | Black |
|---|---|
| Cover | Urethane. Black. Perforated |
| Reinforcement | 1-braid, polyester |
| Tube | Seamless Nylon - Type Z; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Urethane |
| Construction: Reinforcement | 1-braid, polyester |
| Construction: Tube | Seamless Nylon - Type Z |
| Standard Industry Specification | SAE 100R7 |
|---|---|
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Notes | 100R7. Petroleum, Synthetic Oils. Water/Oil, Water-based Fluids to +158°F. |
|---|---|
| Recommended For | Petroleum, water-base and synthetic hydraulic fluids. Applications include: power and telephone mobile equipment (cherry pickers), lubrication lines, blowout preventer control lines, hydraulic lifts and farm and construction machinery. TH7 hose meets or exceeds performance requirements of SAE 100R7 with a significantly tighter bend radius. |
| Customer Pack | 200 |
|---|---|
| Weight (lbs.) | 0.253 |
| Packaging | N |