Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
| Part # | G42170-1212X / 12GLP1-12FJX XBULK |
|---|---|
| Product # | 73510532 |
| Description | G42170-1212X 12GLP1-12FJXXBULK |
| UPC | 770075148234 |
| H2 Nut Hex (in) | 0.039 |
| H2 Nut Hex (mm) | 1 |
| C Cutoff (in) | 1.472 |
| C Cutoff (mm) | 37.4 |
| L Length (in) | 2.559 |
| L Length (mm) | 65 |
| Hose Inside Diameter (in) | 0.752 |
| Hose Inside Diameter (mm) | 19.1 |
| Inside Diameter (in) | 0.752 |
| Inside Diameter (mm) | 19.1 |
| C (in) | 1.47 |
| L (in) | 2.56 |
| Material | Steel |
|---|
| Notes | Special GLP Dies Required. |
|---|
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.33 |