Gates GL low pressure couplings has been specifically designed with a pre-crimped soft shell to work with lower pressure hydraulic suction lines and low pressure return line hose. Not to be used as live swivel. Special GL dies required.
| Part # | G43314-1216 / 12GL-16FL90S |
|---|---|
| Product # | 734800915 |
| Description | G43314-1216 12GL-16FL90S |
| UPC | 072053465303 |
| F Flange Head Thickness (in) | .32 |
| F Flange Head Thickness (mm) | 8.1 |
| M Flange Diameter (in) | 1.75 |
| M Flange Diameter (mm) | 44.5 |
| T Drop (in) | 2.402 |
| C Cutoff (in) | 2.39 |
| C Cutoff (mm) | 60.7 |
| L Length (in) | 4.402 |
| L Length (mm) | 111.8 |
| Hose Inside Diameter (in) | 0.752 |
| Hose Inside Diameter (mm) | 19.1 |
| Inside Diameter (in) | 0.752 |
| Inside Diameter (mm) | 19.1 |
| C (in) | 2.39 |
| L (in) | 4.4 |
| Angle. | 90 |
| Material | Steel |
|---|
| Notes | Special GL Dies Required. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.79 |