Gates GL low pressure couplings has been specifically designed with a pre-crimped soft shell to work with lower pressure hydraulic suction lines and low pressure return line hose. Not to be used as live swivel. Special GL dies required.
| Part # | G43170-3232X / 32GL-32FJX XBULK |
|---|---|
| Product # | 73480026 |
| Description | G43170-3232X 32GL-32FJX XBULK |
| UPC | 072053664706 |
| H1 Stem Hex (in) | 2.5 |
| H1 Stem Hex (mm) | 63.5 |
| H2 Nut Hex (in) | 2.875 |
| H2 Nut Hex (mm) | 73.03 |
| C Cutoff (in) | 2.921 |
| C Cutoff (mm) | 74.2 |
| L Length (in) | 5.98 |
| L Length (mm) | 151.9 |
| Hose Inside Diameter (in) | 2 |
| Hose Inside Diameter (mm) | 50.8 |
| Inside Diameter (in) | 2 |
| Inside Diameter (mm) | 50.8 |
| C (in) | 2.92 |
| L (in) | 5.98 |
| Material | Steel |
|---|
| Notes | Special GL Dies Required. |
|---|
| Customer Pack | 12 |
|---|---|
| Weight (lbs.) | 2.77 |