Gates GL low pressure couplings has been specifically designed with a pre-crimped soft shell to work with lower pressure hydraulic suction lines and low pressure return line hose. Not to be used as live swivel. Special GL dies required.
| Part # | G43170-1212 / 12GL-12FJX | 
|---|---|
| Product # | 734800205 | 
| Description | G43170-1212 12GL-12FJX | 
| UPC | 072053464849 | 
| H1 Stem Hex (in) | 1.0625 | 
| H1 Stem Hex (mm) | 26.99 | 
| H2 Nut Hex (in) | 1.25 | 
| H2 Nut Hex (mm) | 31.75 | 
| C Cutoff (in) | 1.673 | 
| C Cutoff (mm) | 42.5 | 
| L Length (in) | 3.681 | 
| L Length (mm) | 93.5 | 
| Hose Inside Diameter (in) | 0.752 | 
| Hose Inside Diameter (mm) | 19.1 | 
| Inside Diameter (in) | 0.752 | 
| Inside Diameter (mm) | 19.1 | 
| C (in) | 1.67 | 
| L (in) | 3.68 | 
| Material | Steel | 
|---|
| Notes | Special GL Dies Required. | 
|---|
| Customer Pack | 1 | 
|---|---|
| Weight (lbs.) | 0.4 |