Recommended for fuel lines, fluid lines or vacuum lines in low and medium pressure applications.
| Part # | G36100-1008 / 10LOC-8RMP |
|---|---|
| Product # | 725004525 |
| Description: | G36100-1008 10LOC-8RMP 10010B108 |
| UPC | 29769145388 |
| T1 Thread (in) | 1/2-14 |
| A1 Outside Diameter (in) | 0.625 |
| A1 Outside Diameter (mm) | 15.9 |
| C Cutoff (in) | 1.06 |
| C Cutoff (mm) | 26.9 |
| C (in) | 1.06 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.14 |