Recommended for fuel lines, fluid lines or vacuum lines in low and medium pressure applications.
| Part # | G36100-0404 / 4LOC-4RMP |
|---|---|
| Product # | 725004445 |
| Description: | G36100-0404 4LOC-4RMP 10004B104 |
| UPC | 29769144862 |
| T1 Thread (in) | 1/4-18 |
| A1 Outside Diameter (in) | 0.25 |
| A1 Outside Diameter (mm) | 6.4 |
| C Cutoff (in) | 0.81 |
| C Cutoff (mm) | 20.6 |
| C (in) | 0.81 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.04 |