Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.
Part # | G36500-0606 / 6LOC-6RMIX |
---|---|
Product # | 725004855 |
Description | G36500-0606 6LOC-6RMIX 10006BB06 |
UPC | 029769145265 |
T1 Thread (in) | 5/8-18 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.5 |
C Cutoff (in) | 0.97 |
C Cutoff (mm) | 24.6 |
C (in) | 0.97 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |