One hose engineered for four industrial applications: fuel, hydraulic return, coolant and water, Gates Multi Master™ GMV™ MegaFlex™ hose delivers superior performance and ultimate flexibility. Recommended for suction and discharge applications where excellent flexibility is required and applications requiring maximum resistance to air, water, petroleum, and lubricating oils.
| Part # | 85756 / MULTI MASTER 40GMV MEGAFLEX 2 1/2X25FT |
|---|---|
| Product # | 46882378 |
| Description: | 85756 MULTI MASTER 40GMV MEGAFLEX 2 1/2X25FT |
| Vacuum (In. Hg) | 30 |
| Minimum Bend Radius (in) | 2.5 |
| Minimum Bend Radius (mm) | 63.5 |
| Min. Burst Pressure (psi) | 150 |
| Inside Diameter (in) | 2.5 |
| Inside Diameter (mm) | 63.5 |
| Temperature Range | -40°F to +275°F (-40°C to +135°C) |
| Working Pressure (psi) | 150 |
| Length (m) | 8 |
| Outside Diameter (in) | 2.94 |
| Outside Diameter (mm) | 74.7 |
| Coupling Recommendation | GL Couplings [G43 Series] |
|---|
| Color | Black |
|---|---|
| Cover | Chloroprene - Type A. Black. Corrugated |
| Reinforcement | High-tensile textile, helical wire |
| Tube | Nitrile - Type C; Black |
| Construction: Cover | Chloroprene - Type A |
| Construction: Reinforcement | High-tensile textile, helical wire |
| Construction: Tube | Nitrile - Type C |
| Notes | 100R4. J30R5. J20R5 (except tube dimensions)Meets MSHA 2G. Do Not Convey Fluids Over +120°F. |
|---|
| Weight (lbs.) |
|---|