For use with petroleum and water base hydraulic fluids in suction lines or in low–pressure return lines. Meets or exceeds requirements of SAE 100R4. Uses half the bend radius of SAE 100R4. Meets marine ABS and DNV–GL with use of HeatGuard™ high temp sleeve.
Part # | 85577 / 12GMV X25FT |
---|---|
Product # | 45040961 |
Description | 85577 12GMV X25FT |
UPC | 072053449563 |
Vacuum (In. Hg) | 25 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 2.5 |
Minimum Bend Radius (mm) | 63.5 |
Min. Burst Pressure (psi) | 350 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.22 |
Hose Outside Diameter (mm) | 31 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 350 |
Length (m) | 8 |
Outside Diameter (in) | 1.22 |
Outside Diameter (mm) | 31 |
Coupling Recommendation | GL Couplings [G43 Series]; GlobalSpiral™ Plus Couplings [G22 Series]; MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Return |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black |
Reinforcement | 2-spiral, textile, helical wire |
Tube | Nitrile - Type C; Black; High Temperature Resistant |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 2-spiral, textile, helical wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 100R4 |
---|---|
Meets These Agency Specifications | ABS - American Bureau of Shipping (used with fire sleeve), AS - Australian Standard, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | 100R4YES. DNV-GL with HeatGuard high temp sleeve. Meets MSHA 2G. |
---|---|
Recommended For | Petroleum and water base hydraulic fluids in suction lines or in low-pressure return lines. Meets or exceeds requirements of SAE 100R4. Uses half the bend radius of SAE 100R4. Meets marine ABS and DNV-GL with use of HeatGuard® high temp sleeve. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 11.22 |
Packaging | T |