Gates LOC Lock-On Hose is ideal for petroleum-based hydraulic oils, glycol anti–freeze compounds, water, engine lubricating oils and air. Lock–On hose and couplings are NOT recommended for vibration or pressure surge applications, such as permanent piping in residential or commercial buildings.
| Part # | 86692 / 6LOC X50FT |
|---|---|
| Product # | 43194936 |
| Description: | 86692 6LOC X50FT |
| UPC | 5400608352986 |
| Dynamic WP (Max.psi) (1) | 300 |
| Continuous Operating Temperature Range | -40°F to +250°F |
| Minimum Bend Radius (in) | 3 |
| Minimum Bend Radius (mm) | 76.2 |
| Min. Burst Pressure (psi) | 1200 |
| Hose Inside Diameter (in). | 0.39 |
| Hose Inside Diameter (mm) | 9.8 |
| Hose Outside Diameter (in) | 0.63 |
| Hose Outside Diameter (mm) | 16 |
| Inside Diameter (in) | 0.375 |
| Inside Diameter (mm) | 9.5 |
| Working Pressure (psi) | 300 |
| Length (m) | 15 |
| Outside Diameter (in) | 0.64 |
| Outside Diameter (mm) | 16.3 |
| Use | Lock-On |
|---|
| Color | Black |
|---|---|
| Reinforcement | 1-braid, textile |
| Tube | Nitrile - Type C; Black; Oil Resistant |
| Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
| Standard Industry Specification | SAE 30R2, SAE 30R6, SAE 30R7 |
|---|---|
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Notes | 30R2. 30R6. 30R7Air to +160°F. |
|---|---|
| Recommended For | Petroleum-based hydraulic oils, glycol anti-freeze compounds, water, engine lubricating oils and air. Lock-On hose and couplings are NOT recommended for vibration or pressure surge applications, such as permanent piping in residential or commercial buildings. Meets SAE 30R2, SAE 30R6 and SAE 30R7 performance requirements for fuel and B20 biodiesel fuel transfer applications up to +125°F. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 5.73 |
| Packaging | T |