Gates LOC Lock-On Hose is ideal for petroleum-based hydraulic oils, glycol anti–freeze compounds, water, engine lubricating oils and air. Lock–On hose and couplings are NOT recommended for vibration or pressure surge applications, such as permanent piping in residential or commercial buildings.
Part # | 70032 / 8LOC XREEL |
---|---|
Product # | 43190114 |
Description | 70032 8LOCXREEL GATR |
UPC | 072053225662 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Min. Burst Pressure (psi) | 300 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.8 |
Hose Outside Diameter (mm) | 20.3 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 300 |
Length (m) | 91 |
Outside Diameter (in) | 0.8 |
Outside Diameter (mm) | 20.3 |
Coupling Recommendation | Field Attachable LOC Couplings [G36 Series]; Single Bead [G37 Series] with clamp; Barbed Stem [G38 Series] with clamp |
---|---|
Use | Lock-On |
Color | Black |
---|---|
Cover | Textile Braid Impregnated with Synthetic Rubber. Black |
Reinforcement | 1-braid, textile |
Tube | Nitrile - Type C; Black; Oil Resistant |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 1-braid, textile |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 30R2, SAE 30R6, SAE 30R7 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Notes | 30R2. 30R6. 30R7Air to +160°F. |
---|---|
Recommended For | Petroleum-based hydraulic oils, glycol anti-freeze compounds, water, engine lubricating oils and air. Lock-On hose and couplings are NOT recommended for vibration or pressure surge applications, such as permanent piping in residential or commercial buildings. Meets SAE 30R2, SAE 30R6 and SAE 30R7 performance requirements for fuel and B20 biodiesel fuel transfer applications up to +125°F. |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.14606 |
Packaging | F |