Recommended for high-temperature, low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.
| Part # | 86618 / 8GTH X50FT |
|---|---|
| Product # | 33193317 |
| Description: | 86618 8GTH X50FT |
| Vacuum (In. Hg) | 18 |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 101.6 |
| Min. Burst Pressure (psi) | 400 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -40°F to +275°F (-40°C to +135°C) |
| Working Pressure (psi) | 400 |
| Length (m) | 15 |
| Outside Diameter (in) | 0.78 |
| Outside Diameter (mm) | 19.8 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|
| Color | Black |
|---|---|
| Cover | Polychloroprene (Neoprene) - Type A. Black |
| Reinforcement | 1-braid, textile |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Polychloroprene (Neoprene) - Type A |
| Construction: Reinforcement | 1-braid, textile |
| Construction: Tube | Nitrile - Type C |
| Notes | 100R6. Intermittent to +300°F. |
|---|
| Weight (lbs.) |
|---|