G3H High-Temp hose is recommended for hydraulic oil lines, anti–freeze solutions or water.
| Part # | 70127 / 4G3H XCTN |
|---|---|
| Product # | 33190088 |
| Description | 70127 4G3HXCTN |
| Vacuum (In. Hg) | 28 |
| Minimum Bend Radius (in) | 3 |
| Minimum Bend Radius (mm) | 76.2 |
| Min. Burst Pressure (psi) | 1250 |
| Inside Diameter (in) | 0.25 |
| Inside Diameter (mm) | 6.4 |
| Temperature Range | -40°F to +275°F (-40°C to +135°C) |
| Working Pressure (psi) | 1250 |
| Length (m) | 139 |
| Outside Diameter (in) | 0.56 |
| Outside Diameter (mm) | 14.2 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|
| Color | Black |
|---|---|
| Cover | Polychloroprene (Neoprene) - Type A. Black |
| Reinforcement | 2-braid, textile |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Polychloroprene (Neoprene) - Type A |
| Construction: Reinforcement | 2-braid, textile |
| Construction: Tube | Nitrile - Type C |
| Notes | 100R3. Oil Lines. Intermittent to +300°F. |
|---|
| Weight (lbs.) |
|---|