G3H High-Temp hose is recommended for hydraulic oil lines, anti–freeze solutions or water.
Part # | 85956 / 20G3H X50FT |
---|---|
Product # | 33194718 |
Description | 85956 20G3HX 50FT |
UPC | 770075358961 |
Vacuum (In. Hg) | 15 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 10 |
Minimum Bend Radius (mm) | 254 |
Min. Burst Pressure (psi) | 375 |
Hose Inside Diameter (in). | 1.25 |
Hose Inside Diameter (mm) | 31.8 |
Hose Outside Diameter (in) | 1.75 |
Hose Outside Diameter (mm) | 44.5 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.8 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 375 |
Length (m) | 15 |
Outside Diameter (in) | 1.75 |
Outside Diameter (mm) | 44.5 |
Coupling Recommendation | GLX® Couplings [G44 Series] |
---|---|
Use | Transfer |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black |
Reinforcement | 2-braid, textile |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 2-braid, textile |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 100R3 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Notes | 100R3. Oil Lines. Intermittent to +300°F. |
---|---|
Recommended For | Hydraulic oil lines, anti-freeze solutions or water. Meets or exceeds requirements of SAE 100R3. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 32.0 |
Packaging | T |