G3H High-Temp hose is recommended for hydraulic oil lines, anti–freeze solutions or water.
| Part # | 85955 / 16G3H X25FT | 
|---|---|
| Product # | 33194264 | 
| Description | 85955 16G3H X25FT | 
| UPC | 072053786934 | 
| Vacuum (In. Hg) | 20 | 
| Continuous Operating Temperature Range | -40°F to +275°F | 
| Minimum Bend Radius (in) | 8 | 
| Minimum Bend Radius (mm) | 203.2 | 
| Min. Burst Pressure (psi) | 565 | 
| Hose Inside Diameter (in). | 1 | 
| Hose Inside Diameter (mm) | 25.4 | 
| Hose Outside Diameter (in) | 1.5 | 
| Hose Outside Diameter (mm) | 38.1 | 
| Inside Diameter (in) | 1 | 
| Inside Diameter (mm) | 25.4 | 
| Temperature Range | -40°F to +275°F (-40°C to +135°C) | 
| Working Pressure (psi) | 565 | 
| Length (m) | 8 | 
| Outside Diameter (in) | 1.5 | 
| Outside Diameter (mm) | 38.1 | 
| Coupling Recommendation | GLX® Couplings [G44 Series] | 
|---|---|
| Use | Transfer | 
| Color | Black | 
|---|---|
| Cover | Polychloroprene (Neoprene) - Type A. Black | 
| Reinforcement | 2-braid, textile | 
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol | 
| Construction: Cover | Polychloroprene (Neoprene) - Type A | 
| Construction: Reinforcement | 2-braid, textile | 
| Construction: Tube | Nitrile - Type C | 
| Standard Industry Specification | SAE 100R3 | 
|---|---|
| Meets These Agency Specifications | SAE - Society of Automotive Engineers | 
| Notes | 100R3. Oil Lines. Intermittent to +300°F. | 
|---|---|
| Recommended For | Hydraulic oil lines, anti-freeze solutions or water. Meets or exceeds requirements of SAE 100R3. | 
| Customer Pack | 1 | 
|---|---|
| Weight (lbs.) | 15.43 | 
| Packaging | T |