Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All RLA Return Line and Low Pressure Hose

    70089 4RLA-30R2XREEL

    Product # 32845307

    RLA hose is recommended for low-pressure hydraulic oil return, general purpose water, glycol antifreeze solutions, diesel fuel, gasoline or air.

    • Recommended For: Low-pressure hydraulic oil return, general purpose water, glycol antifreeze solutions, diesel fuel, gasoline or air.
    • For use with MegaCrimp™ Couplings [G25 Series] and Power Crimp™ Couplings (-3 only), GLP Couplings [G42 Series] (RLA -4 through -12 only), and GLX™ Couplings [G44 Series] (-12 and -16 only).
    • Meets SAE 30R2 Type 1 requirements (except wall thickness for RLA) including B20 (up to 20%) biodiesel for constant contact up to +125°F (51°C). Also meets SAE 30R2 Type 2 performance requirements.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    Features and Benefits

    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
      • Air Only:
        • +71°C
        • +160°F
    • Design factor: 4:1.
    • Size: 3/16" to 1".