RLA hose is recommended for low-pressure hydraulic oil return, general purpose water, glycol antifreeze solutions, diesel fuel, gasoline or air.
Part # | 70041 / 4RLA XREEL |
---|---|
Product # | 32840120 |
Description | 70041 4RLAXREEL |
Vacuum (In. Hg) | 28 |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76.2 |
Min. Burst Pressure (psi) | 250 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 250 |
Length (m) | 168 |
Outside Diameter (in) | 0.5 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | GLP Couplings [G42 Series]; MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2. Black |
Reinforcement | 1-braid, textile |
Tube | Nitrile - Type C; Black; Oil Resistant |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, textile |
Construction: Tube | Nitrile - Type C |
Notes | 30R2 Type 1. 30R2 Type 2Meets MSHA 2G. Air to +160°F. |
---|
Weight (lbs.) |
---|