RLA hose is recommended for low-pressure hydraulic oil return, general purpose water, glycol antifreeze solutions, diesel fuel, gasoline or air.
Part # | 70089 / 4RLA-30R2 XREEL |
---|---|
Product # | 32845307 |
Description | 70089 4RLA-30R2XREEL |
UPC | 770075706229 |
Vacuum (In. Hg) | 28 |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76.2 |
Min. Burst Pressure (psi) | 250 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.5 |
Hose Outside Diameter (mm) | 12.7 |
Inside Diameter (in) | .25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 250 |
Length (m) | 168 |
Outside Diameter (in) | .5 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | GLP Couplings [G42 Series]; MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2. Black |
Reinforcement | 1-braid, textile |
Tube | Nitrile - Type C; Black; Oil Resistant |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, textile |
Construction: Tube | Nitrile - Type C |
Notes | 30R2 Type 1. 30R2 Type 2Meets MSHA 2G. Air to +160°F. |
---|
Customer Pack | 550 |
---|---|
Weight (lbs.) | 0.288 |