Gates Stainless Steel Couplings are ideal for use in corrosive conditions such as salt spray in marine operations, caustic chemicals in agriculture applications, frequent wash downs in food and beverage processing and other harsh environments.
| Part # | G18100-1616 / 16S-16MP-SS |
|---|---|
| Product # | 736200365 |
| Description: | G18100-1616 16S-16MP-SS |
| UPC | 770075432678 |
| H1 Stem Hex (in) | 1.37 |
| H1 Stem Hex (mm) | 34.8 |
| T1 Thread (in) | 1-11 1/2 |
| C Cutoff (in) | 1.94 |
| C Cutoff (mm) | 49.3 |
| L Length (in) | 4.17 |
| L Length (mm) | 105.9 |
| Hose Inside Diameter (in) | 1 |
| Hose Inside Diameter (mm) | 25.4 |
| Inside Diameter (in) | 1 |
| Inside Diameter (mm) | 25.4 |
| C (in) | 1.94 |
| L (in) | 4.17 |
| Material | Stainless Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.56 |