GlobalSpiral couplings are specially engineered to provide superior performance for extreme high-pressure, high-impulse spiral-wire hydraulic hose applications. They can be used with all Gates MegaSys four and six-spiral wire hose up to 6,000 psi. When used with 2-wire ferrules, GlobalSpiral couplings can also be crimped on Gates wire-braid hoses. The innovative, two-piece, no-skive design reduces assembly time, labor, fabrication errors and contamination of the fluid power system. S, M and L Drops per ISO Final Draft International Standard 12151-S.
| Part # | G21306-2020 / 20MGS-20FL45S-032 |
|---|---|
| Product # | 734786075 |
| Description: | G21307-2020 20MGS-20FL45S-032 |
| UPC | 72053700022 |
| F Flange Head Thickness (in) | 0.32 |
| F Flange Head Thickness (mm) | 8.1 |
| M Flange Diameter (in) | 2 |
| M Flange Diameter (mm) | 50.8 |
| T Drop (in) | 1.26 |
| C Cutoff (in) | 3.89 |
| C Cutoff (mm) | 98.9 |
| L Length (in) | 6.69 |
| L Length (mm) | 169.9 |
| Hose Inside Diameter (in) | 1.25 |
| Hose Inside Diameter (mm) | 31.8 |
| Inside Diameter (in) | 1.252 |
| Inside Diameter (mm) | 31.8 |
| C (in) | 3.89 |
| L (in) | 6.69 |
| Angle. | 45 |
| Material | Steel |
|---|
| Notes | MGS Couplings for use with MC4-20 Crimper Only. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.5 |