Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    1-1/4" Special One-Piece Couplings - Female JIC 37° Flare Swivel

    As mobile equipment platforms become more compact and powerful, they require larger diameter hydraulic hose with higher working pressures to meet performance demands. Large equipment used in industries like mining, oil and gas, and construction are pushing current hose size and pressure limits. To meet this demand, Gates introduces an industry first: the 32GSM no-skive coupling.

    • Greater power and capacity from existing equipment by replacing 2 in., 5000 psi hose assemblies.
    • A flexible, easier-to-route hose assembly to replace 2 in. rigid pipe on crowded equipment platforms.
    • A stem machined from a single piece of solid steel for greater strength and integrity.
    • A no-skive design requiring no special equipment and skills, reducing the risk of blow-offs or leaks.

    All Parts

    Part # Product # Description Inside Diameter (in) Inside Diameter (mm) Thread Size