Gates® GlobalSpiral™ couplings provide superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat™ plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
Part # | G20240-1010 / 10GS-10FFORX90M |
---|---|
Product # | 734733345 |
Description | G20240-1010 10GS-10FFORX90M |
H2 Nut Hex (in) | 1.181 |
H2 Nut Hex (mm) | 30 |
T Drop (in) | 1.85 |
C Cutoff (in) | 2.232 |
C Cutoff (mm) | 56.7 |
L Length (in) | 4.209 |
L Length (mm) | 106.9 |
Angle. | 90 |
Weight (lbs.) |
---|