Gates® GlobalSpiral™ couplings provide superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat™ plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
Part # | G22180-2424 / 24GSP-24FJX90-118 |
---|---|
Product # | 734784755 |
Description | G22180-2424 24GSP-24FJX90-118 |
UPC | 770075396970 |
H1 Stem Hex (in) | 2.167 |
H1 Stem Hex (mm) | 55.04 |
H2 Nut Hex (in) | 2.33 |
H2 Nut Hex (mm) | 59.18 |
T Drop (in) | 4.646 |
C Cutoff (in) | 4.559 |
C Cutoff (mm) | 115.8 |
L Length (in) | 7.461 |
L Length (mm) | 189.5 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
C (in) | 4.56 |
L (in) | 7.46 |
Angle. | 90 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.55 |