Gates® GlobalSpiral™ couplings provide superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat™ plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
| Part # | G20239-1010 / 10GS-10FFORX90S |
|---|---|
| Product # | 734732345 |
| Description | G20239-1010 10GS-10FFORX90S |
| UPC | 072053980769 |
| H2 Nut Hex (in) | 1.181 |
| H2 Nut Hex (mm) | 30 |
| T Drop (in) | 1.26 |
| C Cutoff (in) | 2.217 |
| C Cutoff (mm) | 56.3 |
| L Length (in) | 4.201 |
| L Length (mm) | 106.7 |
| Hose Inside Diameter (in) | 0.626 |
| Hose Inside Diameter (mm) | 15.9 |
| Inside Diameter (in) | 0.626 |
| Inside Diameter (mm) | 15.9 |
| C (in) | 2.22 |
| L (in) | 4.2 |
| Angle. | 90 |
| Material | Steel |
|---|
| Notes | Metric Hex per ISO Draft International Standard 12151-1. SAE J1453 O-Ring Face Seal. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.43 |