Gates® GlobalSpiral™ couplings provide superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat™ plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
Part # | G20179-0812X / 8GS-12FJX90S XBULK |
---|---|
Product # | 73472726 |
Description | G20179-0812X 8GS-12FJX90S XBULK |
UPC | 072053659207 |
H2 Nut Hex (in) | 1.25 |
H2 Nut Hex (mm) | 31.75 |
T Drop (in) | 1.89 |
C Cutoff (in) | 2.894 |
C Cutoff (mm) | 73.5 |
L Length (in) | 4.37 |
L Length (mm) | 111 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Angle. | 90 |
Material | Steel |
---|
Weight (lbs.) |
---|