Gates® GlobalSpiral™ couplings provide superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat™ plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
Part # | G20170-1212X / 12GS-12FJX XBULK |
---|---|
Product # | 73472444 |
Description | G20170-1212X 12GS-12FJX XBULK |
UPC | 072053659108 |
H1 Stem Hex (in) | 1 |
H1 Stem Hex (mm) | 25.4 |
H2 Nut Hex (in) | 1.25 |
H2 Nut Hex (mm) | 31.75 |
C Cutoff (in) | 1.85 |
C Cutoff (mm) | 47 |
L Length (in) | 3.87 |
L Length (mm) | 98.3 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 1.86 |
L (in) | 3.87 |
Material | Steel |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.46 |