Gates® GlobalSpiral™ couplings provide superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat™ plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
Part # | G20995-0408X / 8GS1F-4 XBULK |
---|---|
Product # | 73470311 |
Description | G20995-0408X 8GS1F-4 XBULK |
UPC | 072053659900 |
A1 Outside Diameter (in) | 1.35 |
A1 Outside Diameter (mm) | 34.3 |
L Length (in) | 1.453 |
L Length (mm) | 36.9 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
L (in) | 1.44 |
Outside Diameter (in) | 1.35 |
Outside Diameter (mm) | 34.3 |
Material | Steel |
---|
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.18 |