One piece 8000 PSI no-skive coupling offered only in Caterpillar style heavy duty flange only.
Part # | G19995-0016 / 16G8K1F |
---|---|
Product # | 734780065 |
Description | G19995-0016 16G8K1F |
UPC | 770075446446 |
A1 Outside Diameter (in) | 2.48 |
A1 Outside Diameter (mm) | 63 |
L Length (in) | 2.598 |
L Length (mm) | 66 |
Hose Inside Diameter (in) | 1 |
Hose Inside Diameter (mm) | 25.4 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
L (in) | 2.6 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.185 |