EFG5K hose is recommended for extremely high pressure and high impulse hydraulic applications. EFG5K is designed to meet or exceed all requirements of ISO 3862 R13 specifications and performance requirements of EN 856 4SP (-10 to -32) and EN 856 4SH (-20 to -32). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil, as well as standard petroleum-based fluids.
Part # | 70874 / 12EFG5K-MTF XCTN |
---|---|
Product # | 46511605 |
Description | 70874 12EFG5K-MTFXCTN |
UPC | 072053978841 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 4.7 |
Minimum Bend Radius (mm) | 119.4 |
Min. Burst Pressure (psi) | 5000 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.24 |
Hose Outside Diameter (mm) | 31.5 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 5000 |
Length (m) | 30 |
Outside Diameter (in) | 1.24 |
Outside Diameter (mm) | 31.5 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series]; Stainless Steel Spiral Couplings [G18 Series] |
---|---|
Use | Spiral Wire |
Color | Black |
---|---|
Cover | MegaTuff. Black |
Reinforcement | 4-spiral, wire |
Tube | Nitrile - Type C; Black; Oil Resistant |
Construction: Cover | MegaTuff |
Construction: Reinforcement | 4-spiral, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 856 4SP/4SH, EN 856 R13, ISO 3862 R13, SAE 100R13 |
---|---|
Meets These Agency Specifications | ABS - American Bureau of Shipping, AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DIN - Deutsch Industry Norm; International, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | 18752 Grade D. 3862 Type R13. 856 R13. 100R13. Meets MSHA 2G. |
---|---|
Recommended For | Extremely high-pressure hydraulic applications. EFG5K is designed to meet or exceed all requirements of SAE 100R13 specifications and performance requirements of EN 856 4SH (-16 and -20), EN 856 4SP (-10, and -12), EN 856 R13 and ISO 3862 Type R13 (-12, -16, -20, -24, -32). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Available in 121' through 200' continuous lengths. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.0 |
Packaging | A |