The G8K Spiral Wire Hose is recommended for ultra high-pressure, high-impulse applications such as hydrostatic transmissions. It is also for use in the construction, agriculture, forestry, underground or open pit mining, and other industries on applications where extremely high pressure capability is required. G8K hoses offer industry-leading bend radius capability, which leads to ease of routing and installation, longer hose life in flexing applications, and fewer bent tube fitting requirements.
| Part # | 71096 / 12G8K XCTN | 
|---|---|
| Product # | 46511639 | 
| Description | 71096 12G8KXCTN | 
| UPC | 770075404798 | 
| Outside Diameter 1 (in) | 1.36 | 
| Outside Diameter 1 (mm) | 34.54 | 
| Minimum Bend Radius (in) | 9.5 | 
| Minimum Bend Radius (mm) | 241.3 | 
| Min. Burst Pressure (psi) | 8000 | 
| Hose Inside Diameter (in). | 0.75 | 
| Hose Inside Diameter (mm) | 19.1 | 
| Hose Outside Diameter (in) | 1.36 | 
| Hose Outside Diameter (mm) | 34.5 | 
| Inside Diameter (in) | 0.75 | 
| Inside Diameter (mm) | 19.1 | 
| Temperature Range | -40°F to +250°F (-40°C to +121°C) | 
| Max. Working Pressure | 8000 | 
| Max. Working Pressure (Bar) | 551 | 
| Working Pressure (psi) | 8000 | 
| Length (m) | 30 | 
| Outside Diameter (in) | 1.36 | 
| Outside Diameter (mm) | 34.5 | 
| Coupling Recommendation | G8K Couplings [G19 Series] | 
|---|
| Color | Black | 
|---|---|
| Cover | Polychloroprene (Neoprene) - Type A. Black | 
| Reinforcement | 6-spiral, wire | 
| Tube | Polychloroprene (Neoprene) - Type A; Black; Oil Resistant | 
| Construction: Cover | Polychloroprene (Neoprene) - Type A | 
| Construction: Reinforcement | 6-spiral, wire | 
| Construction: Tube | Polychloroprene (Neoprene) - Type A | 
| Notes | Meets MSHA 2G. | 
|---|---|
| Recommended For | Ultra high-pressure, high-impulse applications such as hydrostatic transmissions, for use in the construction, agriculture, forestry, underground or open-pit mining, or other industries on applications where extremely high-pressure capability is required. G8K hose and couplings offer industry-leading bend radius capability, which leads to ease of routing and installation, longer hose life in flexing applications, and fewer bent tube fitting requirements. | 
| Customer Pack | 100 | 
|---|---|
| Weight (lbs.) | 1.57 |