EFG6K is recommended for extremely high-pressure, high-impulse applications such as hydrostatic transmissions. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Recommended for extremely high pressure and high impulse applications such as hydrostatic transmissions. EFG6K is designed to meet or exceed all requirements of SAE 100R15 specifications and performance requirements of EN 856 4SP (-6, -8, -10 and -12), EN 856 4SH (-12, -16, and -20), and ISO 3862 Type R15 (-6, -8, -10, -12, -16, -24). 12EFG6K meets ISO 18752 Grade D. Recommended Couplings: GlobalSpiral™ Couplings, GlobalSpiral™ MAX Pressure Couplings, Stainless Steel S Couplings (-6 through -20).
| Part # | 85466 / 8EFG6K X25FT |
|---|---|
| Product # | 46514033 |
| Description: | 85466 8EFG6KX25FT GATR |
| UPC | 72053505986 |
| Dynamic WP (Max.psi) (1) | 6000 |
| Continuous Operating Temperature Range | -40°F to +250°F |
| Minimum Bend Radius (in) | 3.5 |
| Minimum Bend Radius (mm) | 88.9 |
| Min. Burst Pressure (psi) | 24000 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 0.95 |
| Hose Outside Diameter (mm) | 24.1 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| Working Pressure (psi) | 6000 |
| Length (m) | 8 |
| Outside Diameter (in) | 0.95 |
| Outside Diameter (mm) | 24.1 |
| Use | Spiral Wire |
|---|
| Color | Black |
|---|---|
| Reinforcement | 4-spiral, wire |
| Tube | Nitrile - Type C; Black; Oil Resistant |
| Construction: Cover | Polychloroprene (Neoprene) - Type A |
| Standard Industry Specification | EN 856 4SP/4SH, ISO 3862 R15, SAE 100R15 |
|---|---|
| Meets These Agency Specifications | ABS - American Bureau of Shipping, AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DIN - Deutsch Industry Norm; International, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
| Notes | 3862 Type R15. 856 4SP. 100R15. Meets MSHA 2G. |
|---|---|
| Recommended For | Extremely high-pressure, high-impulse applications such as hydrostatic transmissions. EFG6K is designed to meet or exceed all requirements of SAE 100R15 specifications and performance requirements of EN 856 4SP (-6, -8, -10 and -12), EN 856 4SH (-12, -16, and -20) and ISO 3862 Type R15 (-6, -8, -10, -12, -16, -24). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Available in 121' through 200' continuous lengths. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 23.4 |
| Packaging | T |