EFG4K hose is recommended for very high–pressure, high–impulse applications. Exceeds all requirements of ISO 18752 Grade D (except OD for -6 to -10), SAE 100R12, EN 856 R12 and ISO 3862 Type R12. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum–based fluids.
| Part # | 70877 / 12EFG4K-MTF XCTN |
|---|---|
| Product # | 46511405 |
| Description: | 70877 12EFG4K-MTFXCTN |
| UPC | 72053844696 |
| Dynamic WP (Max.psi) (1) | 4000 |
| Continuous Operating Temperature Range | -40°F to +250°F |
| Minimum Bend Radius (in) | 4.7 |
| Minimum Bend Radius (mm) | 119.4 |
| Min. Burst Pressure (psi) | 16000 |
| Hose Inside Diameter (in). | 0.75 |
| Hose Inside Diameter (mm) | 19.1 |
| Hose Outside Diameter (in) | 1.21 |
| Hose Outside Diameter (mm) | 30.7 |
| Inside Diameter (in) | 0.75 |
| Inside Diameter (mm) | 19.1 |
| Working Pressure (psi) | 4000 |
| Length (m) | 30 |
| Outside Diameter (in) | 1.21 |
| Outside Diameter (mm) | 30.7 |
| Use | Spiral Wire |
|---|
| Color | Black |
|---|---|
| Reinforcement | 4-spiral, wire |
| Tube | Nitrile - Type C; Black; Oil Resistant |
| Construction: Cover | MegaTuff |
| Standard Industry Specification | EN 856 R12, ISO 18752, ISO 3862 R12, SAE 100R12 |
|---|---|
| Meets These Agency Specifications | ABS - American Bureau of Shipping, AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DIN - Deutsch Industry Norm; International, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
| Notes | 18753 Grade D. 3862 R12. 857 R12. 100R12. Meets MSHA 2G. |
|---|---|
| Recommended For | Very high-pressure, high-impulse extremely abrasive applications. Exceeds all requirements of ISO 18752 Grade D*, SAE 100R12, EN 856 R12 and ISO 3862 Type R12. *(Sizes 3/8", 1/2" and 5/8" exceed ISO 18752 Grade D performance but does not meet OD requirements). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Available in 121' through 200' continuous lengths. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.88 |
| Packaging | A |