EFG4K hose is recommended for very high–pressure, high–impulse applications. Exceeds all requirements of ISO 18752 Grade D (except OD for -6 to -10), SAE 100R12, EN 856 R12 and ISO 3862 Type R12. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum–based fluids.
Part # | 70831 / 12EFG4K XCTN |
---|---|
Product # | 46511282 |
Description | 70831 12EFG4KXCTN |
UPC | 072053543421 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 4.7 |
Minimum Bend Radius (mm) | 119.4 |
Min. Burst Pressure (psi) | 4000 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.21 |
Hose Outside Diameter (mm) | 30.7 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 4000 |
Length (m) | 30 |
Outside Diameter (in) | 1.21 |
Outside Diameter (mm) | 30.7 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series]; Stainless Steel Spiral Couplings [G18 Series] |
---|---|
Use | Spiral Wire |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black |
Reinforcement | 4-spiral, wire |
Tube | Nitrile - Type C; Black; Oil Resistant |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 4-spiral, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 856 R12, ISO 18752, ISO 3862 R12, SAE 100R12 |
---|---|
Meets These Agency Specifications | ABS - American Bureau of Shipping, AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DIN - Deutsch Industry Norm; International, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | 18752 Grade D. 3862 R12. 856 R12. 100R12. Meets MSHA 2G. |
---|---|
Recommended For | Very high-pressure, high-impulse applications. Exceeds all requirements of ISO 18752 Grade D*, SAE 100R12, EN 856 R12 and ISO 3862 Type R12. *(Sizes 3/8", 1/2" and 5/8" exceed ISO 18752 Grade D performance but does not meet OD requirements). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Available in 121' through 200' continuous lengths. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.86 |
Packaging | A |